HUBBELL
HUS_ID_PSC416BCRB9_PRODIMAGE_hjm
HUS_ID_PSC416BCRB9_PRODIMAGE_hjm
play
HPS_ID_Class4BRBell_2_PRODIMAGE

Bell Cuff Gloves Class 4 18" Red/Blk Size 9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC418BCRB9H

BELL CLASS 4 18" RED/BLK SIZE 9H

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is red under black

Product details

General

Catalog Number

PSC418BCRB9H

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Bell Cuff

UPC

096359457817

Dimensions

Length

18 in

Weight

3.11 lb

Width

9.5 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4 V

Logistics

Carton Quantity

10

Pallet Quantity

120