HUBBELL
Image of PSC418BCYB10H Bell Cuff Gloves Class 4, 18 in Yel/Blk Size 10H

Bell Cuff Gloves Class 4, 18 in Yel/Blk Size 10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC418BCYB10H

BELL CLASS 4 18" YEL/BLK SIZE 10H

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is yellow under black

General

Catalog Number

PSC418BCYB10H

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

10.5

Style

Bell Cuff

UPC

096359457770

Dimensions

Length

18 in

Size

10.5

Weight

3 lb

Width

10.5 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120