
Brand: CHANCE Lineman Grade Tools
Catalog ID: PSC418BCRB10
Catalog Number
PSC418BCRB10
Color
Red Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Material Type
Type I, Natural Rubber
Size
10
Style
Bell Cuff
UPC
096359457824
Length
18 in
Size
10
Weight
3.23 lb
Width
10 in
Voltage - Maximum
Voltage Rating
Class 4 V
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
10
Pallet Quantity
120