HUBBELL
Image of PSC418BCRB10 Bell Cuff Gloves Class 4, 18 in Red/Blk Size 10

Bell Cuff Gloves Class 4, 18 in Red/Blk Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC418BCRB10

BELL CLASS 4 18" RED/BLK SIZE 10

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is red under black

General

Catalog Number

PSC418BCRB10

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

10

Style

Bell Cuff

UPC

096359457824

Dimensions

Length

18 in

Size

10

Weight

3.23 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120