HUS_ID_PSC416BCYB10_PRODIMAGE
HUS_ID_PSC416BCYB10_PRODIMAGE
play
HPS_ID_Class4BYBell_2_PRODIMAGE

Bell Cuff Gloves Class 4 18" Yel/Blk Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC418BCYB9

BELL CLASS 4 18" YEL/BLK SIZE 9

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 volts DC
  • color is yellow under black

Product details

General

Color
Yellow Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Bell Cuff
UPC
096359457749

Dimensions

Length
18 in
Weight
3.1 lb
Width
9 in

Electrical Ratings

Voltage - Maximum
  • 36000 VAC
  • 54000 VDC
Voltage Rating
Class 4 V

Logistics

Carton Quantity
10
Pallet Quantity
120