HUBBELL
HUS_ID_PSC218CRB9H_PRODIMAGE
HUS_ID_PSC218CRB9H_PRODIMAGE
play
HPS_ID_Class2BRCONTOUR_2_PRODIMAGE

Contour Cuff Gloves Class 2, 18 Red/Blk Size 10

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC218CRB10

CONTOUR CLASS 2, 18 RED/BLK SZ 10

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is red under black

Product details

General

Catalog Number

PSC218CRB10

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Contour Cuff

UPC

096359487265

Dimensions

Length

18 in

Weight

2 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V