HUBBELL
Image of PSC218CYB10 Contour Cuff Gloves Class 2, 18 in Yel/Blk Size 10

Contour Cuff Gloves Class 2, 18 in Yel/Blk Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC218CYB10

CONTOUR CLASS 2, 18 YEL/BLK SZ 10

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is yellow under black

General

Catalog Number

PSC218CYB10

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

10

Style

Contour Cuff

UPC

096359487340

Dimensions

Length

18 in

Size

10

Weight

3 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No