HUBBELL
Image of PSC318CRB10 Contour Cuff Gloves Class 3, 18 in Red/Blk Size 10
Image of PSC318CRB10 Contour Cuff Gloves Class 3, 18 in Red/Blk Size 10
play
CHANCE®: Cleaning and Inspecting Rubber Gloves in the Field - Hubbell Power Systems

Contour Cuff Gloves Class 3, 18 in Red/Blk Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC318CRB10

CONTOUR CLASS 3, 18 RED/BLK SZ 10

  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 volts DC
  • color is red under black

General

Catalog Number

PSC318CRB10

Color

Red Under Black

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Product Type

Contour Cuff Gloves

Size

10

Style

Contour Cuff

UPC

096359487470

Dimensions

Length

18 in

Size

10

Weight

3 lb

Weight Metric

1.3 kg

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 26500 VAC
  • 39750 VDC

Voltage Rating

Class 3 V