HUBBELL
Image of PSC218CRB9 Contour Cuff Gloves Class 2, 18 in Red/Blk Size 9
Image of PSC218CRB9 Contour Cuff Gloves Class 2, 18 in Red/Blk Size 9
play
CHANCE®: Cleaning and Inspecting Rubber Gloves in the Field - Hubbell Power Systems
Image of PSC218CRB9 Contour Cuff Gloves Class 2, 18 in Red/Blk Size 9

Contour Cuff Gloves Class 2, 18 in Red/Blk Size 9

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC218CRB9

CONTOUR CLASS 2, 18 RED/BLK SZ 9

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is red under black

General

Catalog Number

PSC218CRB9

Color

Red Under Black

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Product Type

Contour Cuff Gloves

Size

9

Style

Contour Cuff

UPC

096359487326

Dimensions

Length

18 in

Size

9

Weight

1.9 lb

Weight Metric

0.8 kg

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

120