HUBBELL
HUS_ID_PSCGLP16CN9_PRODIMAGE
HUS_ID_PSCGLP16CN9_PRODIMAGE

Glove Protector 16" cowhide Nylon Strapp Size 9-9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP16CN9

Glove Protector 16IN COWHIDE NYLON STRAP SIZE 9-9H

  • Made from Cowhide
  • 16" length
  • dual sized for 9 and 9H high voltage rubber gloves
  • Nylon Strap

Product details

General

Catalog Number

PSCGLP16CN9

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Style

Leather Protector Gloves

UPC

096359529446

Dimensions

Length

16 in

Weight

0.6 lb

Width

9 in

Logistics

Carton Quantity

6

Resources and downloads