HUBBELL
HUS_ID_PSCGLP12CN9_PRODIMAGE
HUS_ID_PSCGLP12CN9_PRODIMAGE

Glove Protector 12" cowhide Nylon Strapp Size 10-10H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP12CN10

Glove Protector 12IN COWHIDE NYLON STRAP SIZE 10-10H

  • Made from Cowhide
  • 12" length
  • dual sized for 10 and 10H high voltage rubber gloves
  • Nylon Strap

Product details

General

Catalog Number

PSCGLP12CN10

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Style

Leather Protector Gloves

UPC

096359514619

Dimensions

Length

12 in

Weight

0.53 lb

Width

10 in

Logistics

Carton Quantity

6

Pallet Quantity

1080

Resources and downloads