text.skipToContent text.skipToNavigation

Protector, Glove 14" cowhide Nystrp SZ8-8H

By CHANCE Utility 

Catalog ID: PSCGLP14CN8

By CHANCE Utility
Catalog ID:  PSCGLP14CN8
PROTECTOR, GLOVE 14IN CWHD NYSTRP SZ8-8H
  • Made from Cowhide
  • 14" length
  • dual sized for 8 and 8H high voltage rubber gloves
  • Nylon Strap

More Options

Product Details

General

UPC 096359529347

Dimensions

Length 14 in
Weight 0.5 lb
Width 8 i