HUBBELL
HUS_ID_PSC011B10_PRODIMAGE
HUS_ID_PSC011B10_PRODIMAGE
play
play
HPS_ID_Class0B_2_PRODIMAGE

Straight Cuff Gloves Class 0 11" Black Size 9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC011B9H

CLASS 0 11" BLACK SIZE 9H

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is black

Product details

General

Catalog Number

PSC011B9H

Color

Black

Material

Natural Rubber

Style

Straight Cuff

UPC

096359447597

Dimensions

Length

11 in

Weight

0.72 lb

Width

9.5 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0 V

Logistics

Carton Quantity

10

Pallet Quantity

120