
Catalog Number
PSC014B9H
Color
Black
EU RoHS Indicator
No
Material
Natural Rubber
Material Type
Type I, Natural Rubber
Size
9.5
Style
Straight Cuff
UPC
096359447764
Length
14 in
Size
9.5
Weight
0.9 lb
Width
9.5 in
Voltage - Maximum
Voltage Rating
Class 0
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
10
Pallet Quantity
120