Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. From controlled environments of a data center to the demanding continuity of the power grid. See the major markets and building types below.
Solutions OverviewBenefits are derived from well implemented Solutions. The challenge to save energy, improve security or make sure everything continues to perform in a harsh environment, are all candidates for good solutions. Try out some Hubbell Solutions.
Brand: CHANCE Lineman Grade Tools
Catalog ID: PSC014R8H
Catalog Number
PSC014R8H
Color
Red
Material
Natural Rubber
Material Type
Type I, Natural Rubber
Size
8.5
Style
Straight Cuff
UPC
096359565901
Length
14 in
Weight
0.85 lb
Width
8.5 in
Voltage - Maximum
Voltage Rating
Class 0