HUBBELL
Image of PSC0011B12 Straight Cuff Gloves Class 00, 11 in Black Size 12

Straight Cuff Gloves Class 00, 11 in Black Size 12

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC0011B12

CLASS 00 11" BLACK SIZE 12

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is black

General

Catalog Number

PSC0011B12

Color

Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

12

Style

Straight Cuff

UPC

096359447290

Dimensions

Length

11 in

Size

12

Weight

0.63 lb

Width

12 in

Electrical Ratings

Voltage - Maximum

  • 500 VAC
  • 750 VDC

Voltage Rating

Class 00

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120