HUBBELL
Image of PSC0011R10 Straight Cuff Gloves Class 00, 11 in Red Size 10

Straight Cuff Gloves Class 00, 11 in Red Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC0011R10

CLASS 00 11" RED SIZE 10

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is red

General

Catalog Number

PSC0011R10

Color

Red

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

10

Style

Straight Cuff

UPC

096359523819

Dimensions

Length

11 in

Size

10

Weight

0.61 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 500 VAC
  • 750 VDC

Voltage Rating

Class 00

Logistics

Carton Quantity

10

Pallet Quantity

120