HUBBELL
Image of PSC0011R9 Straight Cuff Gloves Class 00, 11 in Red Size 9

Straight Cuff Gloves Class 00, 11 in Red Size 9

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC0011R9

CLASS 00 11" RED SIZE 9

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is red