HUS_ID_PSC0011Y10_PRODIMAGE
HUS_ID_PSC0011Y10_PRODIMAGE
play
play

Straight Cuff Gloves Class 00 11" Yellow Size 10H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC0011Y10H

CLASS 00 11" YELLOW SIZE 10H

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is yellow

Product details

General

Color
Yellow
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359447368

Dimensions

Length
11 in
Weight
0.61 lb
Width
10.5 in

Electrical Ratings

Voltage - Maximum
  • 500 VAC
  • 750 VDC
Voltage Rating
Class 00 V

Logistics

Carton Quantity
10
Pallet Quantity
120