HUS_ID_PSC0011Y10_PRODIMAGE
HUS_ID_PSC0011Y10_PRODIMAGE
play
play

Straight Cuff Gloves Class 00 14" Yellow Size 8

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC0014Y8

CLASS 00 14" YELLOW SIZE 8

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is yellow

Product details

General

Color
Yellow
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359447474

Dimensions

Length
14 in
Weight
0.7 lb
Width
8 in

Electrical Ratings

Voltage - Maximum
  • 500 VAC
  • 750 VDC
Voltage Rating
Class 00 V

Logistics

Carton Quantity
10
Pallet Quantity
120