HUBBELL
Image of PSC114B10H Straight Cuff Gloves Class 1, 14 in Black Size 10H

Straight Cuff Gloves Class 1, 14 in Black Size 10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC114B10H

CLASS 1 14" BLACK SIZE 10H

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is black