HUBBELL
Image of PSC116YB9 Straight Cuff Gloves Class 1 16 in Yel/Blk Size 9

Straight Cuff Gloves Class 1 16 in Yel/Blk Size 9

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC116YB9

CLASS 1 16" YEL/BLK SIZE 9

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is yellow under black

General

Catalog Number

PSC116YB9

Color

Yellow Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Style

Straight Cuff

UPC

096359448235

Dimensions

Length

16 in

Weight

1.46 lb

Width

9 in

Electrical Ratings

Voltage - Maximum

  • 7500 VAC
  • 11250 VDC

Voltage Rating

Class 1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120