HUBBELL
Image of PSC214RB12 Straight Cuff Gloves Class 2, 14 in Red/Blk Size 12

Straight Cuff Gloves Class 2, 14 in Red/Blk Size 12

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC214RB12

CLASS 2 14" RED/BLK SIZE 12

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is red under black