HUBBELL
Image of PSC216RB8 Straight Cuff Gloves Class 2, 16 in Red/Blk Size 8

Straight Cuff Gloves Class 2, 16 in Red/Blk Size 8

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC216RB8

CLASS 2 16" RED/BLK SIZE 8

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is red under black