HUBBELL
Image of PSC418RB12 Straight Cuff Gloves Class 4, 18 in Red/Blk Size 12

Straight Cuff Gloves Class 4, 18 in Red/Blk Size 12

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC418RB12

CLASS 4 18" RED/BLK SIZE 12

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 DC
  • color is red under black

General

Catalog Number

PSC418RB12

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

12

Style

Straight Cuff

UPC

096359449546

Dimensions

Length

18 in

Size

12

Weight

2.66 lb

Width

12 in

Electrical Ratings

Voltage - Maximum

  • 36000 VAC
  • 54000 VDC

Voltage Rating

Class 4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120