text.skipToContent text.skipToNavigation

Chance Straight Cuff Class 0 11" Black Size 7

By CHANCE Utility 

Catalog ID: PSC011B7

By CHANCE Utility
Catalog ID:  PSC011B7
CHANCE CLASS 0 11" BLACK SIZE 7

More Options

Product Details

General

Color Black
EU RoHS Indicator No
Material Natural Rubber
Style Straight Cuff
UPC 096359447559

Dimensions

Length 11 in
Weight 0.64 lb
Width 7 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating Class 0 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources and Downloads

Specifications

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)