text.skipToContent text.skipToNavigation

Chance Straight Cuff Class 0 14" Blk/Yel Size 9H

By CHANCE Utility 

Catalog ID: PSC014BY9H

By CHANCE Utility
Catalog ID:  PSC014BY9H
CHANCE CLASS 0 14" BLACK/YELLOW SIZE 9H
  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is black under yellow

More Options

Product Details

General

UPC 096359523918

Dimensions

Length 14 in
Weight 0.9 lb
Width 9.5 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating Class 0 V

Logistics