HUBBELL
Image of PSC014R11 Straight Cuff Gloves Class 0, 14 in Red Size 11

Straight Cuff Gloves Class 0, 14 in Red Size 11

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC014R11

CLASS 0 14" RED SIZE 11

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is red

General

Catalog Number

PSC014R11

Color

Red

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

11

Style

Straight Cuff

UPC

096359523857

Dimensions

Length

14 in

Size

11

Weight

0.95 lb

Width

11 in

Electrical Ratings

Voltage - Maximum

  • 1000 VAC
  • 1500 VDC

Voltage Rating

Class 0

Logistics

Carton Quantity

10

Pallet Quantity

120