HUBBELL
HUS_ID_PSC0011R10_PRODIMAGE
HUS_ID_PSC0011R10_PRODIMAGE
play
play

Straight Cuff Gloves Class 00 11" Red Size 12

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC0011R12

CLASS 00 11" RED SIZE 12

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is red

Product details

General

Catalog Number

PSC0011R12

Color

Red

Material

Natural Rubber

Style

Straight Cuff

UPC

096359588375

Dimensions

Length

11 in

Weight

0.63 lb

Width

12 in

Electrical Ratings

Voltage - Maximum

  • 500 VAC
  • 750 VDC

Voltage Rating

Class 00 V

Logistics

Carton Quantity

10

Pallet Quantity

120