HUBBELL
Image of PSC0011Y10 Straight Cuff Gloves Class 00, 11 in Yellow Size 10

Straight Cuff Gloves Class 00, 11 in Yellow Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC0011Y10

CLASS 00 11" YELLOW SIZE 10

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is yellow

General

Catalog Number

PSC0011Y10

Color

Yellow

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

10

Style

Straight Cuff

UPC

096359447351

Dimensions

Length

11 in

Size

10

Weight

0.61 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 500 VAC
  • 750 VDC

Voltage Rating

Class 00

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

200