HUBBELL
Image of PSC0014B10 Straight Cuff Gloves Class 00, 14 in Black Size 10

Straight Cuff Gloves Class 00, 14 in Black Size 10

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC0014B10

CLASS 00 14" BLACK SIZE 10

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is black