HUBBELL
Image of PSC0014B10H Straight Cuff Gloves Class 00, 14 in Black Size 10H

Straight Cuff Gloves Class 00, 14 in Black Size 10H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC0014B10H

CLASS 00 14" BLACK SIZE 10H

  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is black

General

Catalog Number

PSC0014B10H

Color

Black

EU RoHS Indicator

No

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Size

10.5

Style

Straight Cuff

UPC

096359447436

Dimensions

Length

14 in

Size

10.5

Weight

0.75 lb

Width

10.5 in

Electrical Ratings

Voltage - Maximum

  • 500 VAC
  • 750 VDC

Voltage Rating

Class 00

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

120