HUS_ID_PSC216YB10_PRODIMAGE
HUS_ID_PSC216YB10_PRODIMAGE
play
HPS_ID_Class2BY_2_PRODIMAGE

Straight Cuff Gloves Class 2 16" Yel/Blk Size 10H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC216YB10H

CLASS 2 16" YEL/BLK SIZE 10H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is yellow under black

Product details

General

Color
Yellow Under Black
Material
Natural Rubber
Style
Straight Cuff
UPC
096359448723

Dimensions

Length
16 in
Weight
1.97 lb
Width
10.5 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating
Class 2 V

Logistics

Carton Quantity
10
Pallet Quantity
120