HUBBELL
Image of PSC316YB8 Straight Cuff Gloves Class 3 16 in Yel/Blk Size 8

Straight Cuff Gloves Class 3 16 in Yel/Blk Size 8

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC316YB8

CLASS 3 16" YEL/BLK SIZE 8

  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 DC
  • color is yellow under black

General

Catalog Number

PSC316YB8

Color

Yellow Under Black

EU RoHS Indicator

Material

Natural Rubber

Material Type

Type I, Natural Rubber

Style

Straight Cuff

UPC

096359448990

Dimensions

Length

16 in

Weight

1.88 lb

Width

8 in

Electrical Ratings

Voltage - Maximum

  • 26500 VAC
  • 39750 VDC

Voltage Rating

Class 3

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

10

Pallet Quantity

120