HUBBELL
Disconnect Stick 1.25 in (32 mm) X 4 ft (1.2 m) with Plastic Universal Head
Image of C4032046 Disconnect Stick 1.25 in (32 mm) X 4 ft (1.2 m) with Plastic Universal Head

Disconnect Stick 1.25 in (32 mm) X 4 ft (1.2 m) with Plastic Universal Head

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032046

SECTIONAL UNIVERSAL STICK 1.25IN X 4FT, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orangeEpoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

  • Tested per OSHA & ASTM F711
  • Non-conductive splices snap together for just the right job length
  • Compact fittings interchange on orangeEpoxiglas® insulated sections
  • Easily store in limited space
  • Rounded metal buttons and stainless-steel springs for long life
  • Silicone coating and gloss finish seal out moisture
  • Base cap included with top sections
  • Extension Sections (Both Sizes: 4', 6', 8' and 10' lengths, with female fitting at top and male fitting at bottom)

General

Catalog Number

C4032046

EU RoHS Indicator

No

Storage Bag Included?

P620-4 (Bag not included. Must be ordered separately.)

Style

Plastic Universal Head & Male Splice

UPC

096359019626

Dimensions

Dimensions

54.0 in x 2.38 in x 2.38 in

Dimensions Metric

1372 mm x 60 mm x 60 mm

Height

2.38 in

Height Metric

60 mm

Length

54 in

Length Metric

1372 mm

Weight

2 lb

Weight Metric

0.9 kg

Width

2.38 in

Width Metric

60 mm

Certifications And Compliance

EU RoHS Indicator

No