text.skipToContent text.skipToNavigation

Sticks

Compact Telescoping Disconnect Stick, 14 – 17 – 20 - 23’

By CHANCE Utility  
Catalog ID: C4031739
The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments.

English and Metric Measuring Telescoping Disconnect Stick, 5’7” – 34’9.3”

By CHANCE Utility  
Catalog ID: C4031022EM
The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments.

Heavy Duty Telescoping Disconnect Stick, 17-1/2 – 21-1/2 – 25-1/2 - 30’

By CHANCE Utility  
Catalog ID: C4031021
The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments.

Telescoping Disconnect Stick, 12 - 16’

By CHANCE Utility  
Catalog ID: C4031018
The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments.

Telescoping Disconnect Stick, 12-1/2 – 16-1/2 - 20’

By CHANCE Utility  
Catalog ID: C4031019
The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments.

Telescoping Disconnect Stick, 16-1/2 – 20-1/2 – 25’

By CHANCE Utility  
Catalog ID: C4031020
The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments.

Telescoping Disconnect Stick, 22 – 28 – 30-1/2 - 35’

By CHANCE Utility  
Catalog ID: C4031022
The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments.