HUBBELL
Image of C3081170 Capstan Hoist 1,000 lb. (115 V AC)

Capstan Hoist 1,000 lb. (115 V AC)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3081170

CAPSTAN HOIST - 1000LB - 115V AC DRIVE, Improved design features a multiple-planetary drive/backstop-clutch assembled on the center shaft of a steel gear case with full-length internal teeth. This design handles more rugged jobs, extends service life and reduces maintenance. Lightweight yet powerful, these portable hoists move many heavyweight tasks and can get into remote or difficult-access sites. Examples: Setting utility poles, pulling wheeled equipment over obstacles, raising transformers (even over fences in back lots), hoisting heavy insulators, stringing and tensioning conductors, pulling cable (indoors and underground). Operator effort remains low for typical loads simply by adding wraps on the capstan drum. So little effort is required, any crew member can run the hoist. Control is so accurate, loads can be moved fractions of an inch.

  • 4 wraps of rope = 1:44 ratio. That is, 1 lb. pull on Fall Line develops 44 lb. on Load Line. Therefore, 20 lb. of pull develops 880 lb. of lift.
  • Working Load Limit: 1,000 lb.

General

Catalog Number

C3081170

EU RoHS Indicator

No

Power Supply

115V AC

Rope Speed at Rated Load

40' (12 m) per minute

Style

1,000 lb. Electric Hoist

UPC

096359015987

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Dimensions

Dimensions

26 in x 9.5 in x 13 in

Dimensions Metric

660 mm x 241 mm x 330 mm

Height

13 in

Height Metric

330 mm

Length

26 in

Length Metric

660 mm

Weight

49 lb

WeightMetric

22.2 kg

Width

9.5 in

WidthMetric

241 mm

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Operational

Power Supply

115V AC

Rope Speed at Rated Load

40' (12 m) per minute

Logistics

Pallet Quantity

18

Standard Package

1