HUBBELL
Image of C3080890 Capstan Hoist C-Bracket for 1,000 lb. Units

Capstan Hoist C-Bracket for 1,000 lb. Units

Brand: CHANCE Lineman Grade Tools

Catalog ID: C3080890

Standard C-Bracket for mounting 1,000 lb rated Capstan Hoists

  • To store 1,000 lb hoist on C-bracket simply remove four bolts
  • The C-bracket also can be bolted down for fixed-angle applications
  • Standard C-bracket used with C3080903 Swivel Bracket

General

Catalog Number

C3080890

EU RoHS Indicator

No

Style

C-Bracket

Type

Capstan Hoist Accessories

UPC

096359015895

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Dimensions

Dimensions

9 in x 9 in x 6 in

Dimensions Metric

229 mm x 228 mm x 152 mm

Height

6 in

Height Metric

152 mm

Length

9 in

Length Metric

229 mm

Weight

8 lb

Weight Metric

3.6 kg

Width

9 in

Width Metric

228 mm

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Logistics

Pallet Quantity

96

Standard Package

1