HUBBELL
Capstan Hoist Hitch Receiver Swivel Mount for 1,000 lb. Units
Image of PSC3081563 Capstan Hoist Hitch Receiver Swivel Mount for 1,000 lb. Units

Capstan Hoist Hitch Receiver Swivel Mount for 1,000 lb. Units

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC3081563

Capstan Hoist Hitch Mount with Swivel Base, For 1,000 lb Units

  • Square tube inserts and pins in any 2" square receiver of Class III or IV towing hitch
  • Turntable design permits proper alignment without repositioning service vehicle
  • Permits pinning the bracket at every 15˚ interval around the circular base
  • Great for stringing, tensioning, sagging conductors, pulling in cable hoisting equipment, setting poles, and pulling vehicles
  • Rated at 1,000 lb like Capstan Hoists it's intended for
  • Only 12V, 115V, 230V, and Hydraulic 1,000-lb rated hoists are recommended for truck mounting

General

Catalog Number

PSC3081563

EU RoHS Indicator

No

Type

Capstan Accessories

UPC

096359527695

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Dimensions

Dimensions

34 in x 29 in x 9 in

Dimensions Metric

864 mm x 736 mm x 229 mm

Height

9 in

Height Metric

229 mm

Length

34 in

Length Metric

864 mm

Weight

62 lb

Weight Metric

28.1 kg

Width

29 in

Width Metric

736 mm

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Working Load Limit

1,000 lb

Working Load Limit Metric

453 kg

Logistics

Standard Package

1