HUBBELL
Image of GP209 Fargo Lineman's Wrench
* Representative image
Image of GP209 Fargo Lineman's Wrench
play

Fargo Lineman's Wrench

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

GP209

Fargo Lineman's Wrench, 3/8" Allen Ratchet and Eye Loop.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

Product details

General

Catalog Number

GP209

End A Type

Allen Ratchet - 3/8" X 1.21"

End B Type

Eye Loop

EU RoHS Indicator

No

UPC

096359312604

Dimensions

Length

7.5 in

Weight

0.49 lb

Wrench Size - End A

3/8 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Logistics

Pallet Quantity

30

Resources and downloads

Specifications

Videos

play
Chance Fargo Wrench Line