HUBBELL
Fargo Insulating Lineman's Wrench, 3/8 Ratcheting Allen and 5/16 Ratcheting Allen
Image of GP2213AR Fargo Insulating Lineman's Wrench, 3/8 Ratcheting Allen and 5/16 Ratcheting Allen

Fargo Insulating Lineman's Wrench, 3/8 Ratcheting Allen and 5/16 Ratcheting Allen

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP2213AR

Fargo Lineman's Wrench, 5/16" and 3/8" Allen Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

General

Catalog Number

GP2213AR

End A Type

3/8” Allen Ratchet

End B Type

5/16” Allen Ratchet

EU RoHS Indicator

No

Material Type

Non-Standard

UPC

096359312765

Dimensions

Length

9 in

Length Metric

225 mm

Weight

0.647 lb

Weight Metric

0.29 kg

Wrench Size - End A

5/16 in

Wrench Size - End B

3/8 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

300