HUBBELL
Image of GP2232 Fargo Insulating Lineman's Wrench, 3/4 and 11/16
*Representative image
Image of GP2232 Fargo Insulating Lineman's Wrench, 3/4 and 11/16
play
Chance Fargo Wrench Line

Fargo Insulating Lineman's Wrench, 3/4 and 11/16

Brand: CHANCE Lineman Grade Tools

Catalog ID: GP2232

Fargo Lineman's Wrench, 3/4" and 11/16" Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

General

Catalog Number

GP2232

End A Type

3/4” Ratchet

End B Type

11/16” Ratchet

Material Type

Non-Standard

Product Family

Fargo® Speed Wrenches

UPC

096359312819

Dimensions

Length

9 in

Length Metric

225 mm

Weight

0.657 lb

Weight Metric

0.3 kg

Wrench Size - End A

3/4 in

Wrench Size - End B

11/16 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

300