text.skipToContent text.skipToNavigation

Fargo Lineman's Wrench

by FARGO 

Catalog ID: GP2231

Fargo Lineman's Wrench, 9/16" and 11/16" Ratchet.

  • Sturdy polypropylene handle provides protection from incidental contact.
  • Product Details

    General

    EU RoHS Indicator No
    End A Type Ratchet - 9/16"
    End B Type Ratchet - 11/16"
    UPC 096359312802

    Dimensions

    Weight 1.470 lb
    Wrench Size - End A 9/16 in
    Wrench Size - End B 11/16 in

    Conductor Related

    Crimping Size - Maximum 0 in
    Crimping Size - Minimum 0 in

    Logistics

    Pallet Quantity 300 EA

    Resources/Downloads