Brand: Pencell
Catalog ID: PM1220CLH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PM1220CLH00009
Insulated?
No
Load Rating (ANSI Tier)
20k
Material
Polymer Concrete
Weight Load Rating
20,000 lb
Dimensions
20 in x 12 in x 2 in
Height
2 in
Length
20 in
Weight
47 lb
Width
12 in
Load Rating (ANSI Tier)
20k
Weight Load Rating
20,000 lb