Brand: Pencell
Catalog ID: PM3060CLH00009
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PM3060CLH00009
Insulated?
No
Load Rating (ANSI Tier)
20K
Logo Code
009
Logo Text
BLANK
Material
Polymer Concrete
Length
60 in
Weight
298 lb
Width
30 in
Load Rating (ANSI Tier)
20K
Logo Code
009