HUBBELL
Image of AV1730HD AV1730, Secondary Pedestal Assembly, LDPE

AV1730, Secondary Pedestal Assembly, LDPE

Brand: Pencell

Catalog ID: AV1730HD

AV1730, Secondary Pedestal Assembly, LDPE Plastic Base and Dome

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

General

Catalog Number

AV1730HD

Insulated?

No

Material

LDPE Plastic

Dimensions

Dimensions

35.25 in x 20.375 in x 33.625 in

Height

33.625 in

Length

35.25 in

Weight

58 lb

Width

20.375 in