HUBBELL
Image of HPWW0204 Wire Basket Tray, Overhead, 2" High X4" Wide X 118" Long, Pre-Galvanized, Round
Discontinued

Wire Basket Tray, Overhead, 2" High X4" Wide X 118" Long, Pre-Galvanized, Round

Brand: Hubbell Premise Wiring

Catalog ID: HPWW0204

Wire Basket Tray, Overhead, 2" High X4" Wide X 118" Long, Pre-Galvanized, Round

  • 2" High X4" Wide X 118" Long
  • Pre-Galvanized
  • Round

General

Catalog Number

HPWW0204

Finish Type

UPC

662620322629

Dimensions

Depth

2 in

Width

4 in