HUBBELL
Wire Basket Tray, Overhead Tray, 4" x24" x 118", Round, Pre-Galvanized
Image of HPWW0424 Wire Basket Tray, Overhead Tray, 4" x24" x 118", Round, Pre-Galvanized
Discontinued

Wire Basket Tray, Overhead Tray, 4" x24" x 118", Round, Pre-Galvanized

Brand: Hubbell Premise Wiring

Catalog ID: HPWW0424

Wire Basket Tray, Overhead Tray, 4" x24" x 118", Round, Pre-Galvanized

  • 4" x24" x 118"
  • Round
  • Pre-Galvanized

General

Catalog Number

HPWW0424

Finish Type

UPC

662620315591

Dimensions

Depth

4 in

Width

24 in