HUBBELL
WIPC14-14, Vinyl Coated P-Clip, .25 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included
Image of WIPC14-14 WIPC14-14, Vinyl Coated P-Clip, .25 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included

WIPC14-14, Vinyl Coated P-Clip, .25 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included

Brand: WILEY

Catalog ID: WIPC14-14

Wiley Coated P-Clip; 1/4" Bundle.

  • Protect cables for vibration and insulation damage
  • Durable, long lasting reliable solution for protecting wires and cables
  • Wiley coated P-Claips easily install into a mounting hole with 1/4" hardware

General

Application

For single cables or bundles - 1/4" bundle diameter

Catalog Number

WIPC14-14

Material

UV resistant vinyl, zinc plated steel

Mounting Method

17/64" mounting hole for 1/4" mounting hardware

Operating Temperature Celcius Max

85C

Operating Temperature Celcius Min

-40C

UPC

621945472822

Dimensions

Bolt Size

1/4 in

Height

0.5 in

Package Height

1.1 in

Package Length

8.25 in

Package Weight

0.97 lb

Package Width

6 in

Operational

Operating Temperature Celcius Max

85C

Operating Temperature Celcius Min

-40C

Configuration

Mounting Method

17/64" mounting hole for 1/4" mounting hardware

Logistics

Carton Quantity

2000

Pallet Quantity

99999