HUBBELL
WIPC14-34, Vinyl Coated P-Clip, .75 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included
Image of WIPC14-34 WIPC14-34, Vinyl Coated P-Clip, .75 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included

WIPC14-34, Vinyl Coated P-Clip, .75 IN Bundle Diameter, 1/4 IN Mounting hardware NOT included

Brand: WILEY

Catalog ID: WIPC14-34

Wiley Coated P-Clip; 3/4" Bundle.

  • Protect cables for vibration and insulation damage
  • Durable, long lasting reliable solution for protecting wires and cables
  • Wiley coated P-Claips easily install into a mounting hole with 1/4" hardware

General

Application

For single cables or bundles - 3/4" bundle diameter

Catalog Number

WIPC14-34

Material

UV resistant vinyl, zinc plated steel

Mounting Method

17/64" mounting hole for 1/4" mounting hardware

Operating Temperature Celcius Max

85C

Operating Temperature Celcius Min

-40C

UPC

621945470415

Dimensions

Bolt Size

1/4 in

Height

0.5 in

Package Height

2.75 in

Package Length

9.5 in

Package Weight

1.94 lb

Package Width

7.25 in

Operational

Operating Temperature Celcius Max

85C

Operating Temperature Celcius Min

-40C

Configuration

Mounting Method

17/64" mounting hole for 1/4" mounting hardware

Logistics

Carton Quantity

1200

Pallet Quantity

48000